??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Part Number
067044
Expansion Type
Description
P2B-HC-203 Inch
Weight (Approx)
60 Lbs
A
5-5/16 Inch
B
10-1/4 Inch
C
4-1/4 Inch
D
8-1/4 Inch
Bolt Diameter
3/4 Inch
H
1 Inch
J
9-5/8 Inch
L
3-13/16 Inch
M
4-1/2 Inch
N
4-5/8 Inch
R
2-9/16 Inch
S
2-3/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.